In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU EN 60601-1: 2006 + A11: 2011 + A1: 2013 + A12: 2014 & EN 60601-1-2: 2015
醫療安全
IEC 60601-1 CB report EN 60601-1, CAN/CSA-C22.2 NO. 60601-1, ANSI/AAMI ES 60601-1
電隔離
Input to Output: 4000Vac Input to Ground 1500Vac Output to Ground 500Vac
工業控制設備
-
危險場所/ATEX
-
II 3 G ATEX 2014/34/EU
-
機器電氣設備
-
用於電率安裝的電氣設備
-
安全特低電壓
-
海事
-
材料與部件
-
隔離電阻
-
PE 電阻
-
UKCA
In conformance with Electrical Equipment (Safety) Regulations 2016 and Electromagnetic Compatibility Regulations 2016, Medical Devices Regulations 2002(UK MDR 2002)
國家地區證書
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use